It looks like you are coming from United States, but the current site you have selected to visit is Japan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Trench, Dredge Spoils & Construction Site Water Treatment

Mitigate construction delays with mobile & emergency water treatment systems

A construction site can be a building constructed in a shallow water table environment, a waterfront development or even a harbor/river dredging project; each location needs dewatering and may require water treatment. A harbor dredging operation will require the spoils to be dewatered; a trench or pond on a construction site might need to be drained and dewatered; and any water found to be contaminated will need effective treatment. 

Construction site dewatering removes accumulated groundwater or surface water from retention ponds, trenches and excavations. If that groundwater is tested positive for contaminants including PFAS, effective treatment of that water is also required to maintain state and federal requirements. 

The Process of Removing Contaminants 

Dewatering can require pumping from rim ditches, trenches or well points and is usually completed prior to and during excavation. The water is then treated to remove contaminants before discharge to land, surface water or storm sewer inlets. Xylem works closely with contractors and construction companies to provide mobile treatment solutions for the removal of contaminants including but not limited to: 

  • Suspended solids 
  • Organic hydrocarbons 
  • Per- and polyfluroalkyl substances (PFAS) 
  • Polychlorinated biphenyls (PCBs) 
  • Heavy metals including lead, iron, and ultra-trace mercury 
  • Emulsions 
  • Algae 
  • Dyes 
  • Selenium 

Construction Site Water Treatment Solutions 

For water treatment, we have one of the largest, most diverse mobile fleets in the country. With our proven solutions we can remove any contaminant at any flow rate relative to treatment for ground water control measures at construction sites, and meet or exceed your treatment goals.  

Our solutions include emergency services as well as temporary short-term rentals and solutions designed for long-term or permanent installation. Mobile treatment solutions include enclosed systems which are heated for cold weather applications, and are ideal for sites with noise restrictions. 

We also provide solutions for odor and air emission issues to ensure compliance. 

Every water is different and the results of your water test will help define the best solution for your project