北美的炼油厂每天要使用约20亿加仑的水进行传热、用作原料以及用于公用流程。随着水供应的减少,精确的水和废水管理解决方案至关重要。在Xylem,我们提供广泛的技术来处理公用事业用水、锅炉给水、蒸汽冷凝水、废水和去除重金属。凭借广泛的服务网络和全面的技术组合,我们可以帮助炼油厂人员保持运行可靠性,确保废水排放符合法规要求,并通过提高效率和再利用来优化水消耗。
特色案例研究
Refinery Saves 2M Per Year With Boiler Feedwater Outsourcing Agreement
A West Coast refinery turned to Xylem for help in providing a more consistent and reliable quality of purified boiler feedwater. The refinery, using up to 1,500 gpm of demineralized boiler makeup water, was experiencing a variety of problems including aging demineralizers, pending environmental legislation, excessive operation costs, wide variations of raw water quality, and limited capital to address these issues.
Mobile demineralization reduces refinery costs
A refinery in Northern California was unable to meet its desired boiler feed water silica specifications on a consistent basis. The higher silica levels led to an excessive blow down requirement in the boiler system. The higher blow down rates were significantly affecting the refinery's water, chemical, and natural gas costs.