It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Recycling hexavalent chromium rinse waters to meet sustainability goals

Evoqua helps aerospace manufacturer reduce environmental footprint while maintaining strict quality standards

Challenge

A large midwest aerospace structure manufacturer reached out to Evoqua to help them implement sustainability steps to reduce their overall water usage, decrease their exposure to the local publicly owned treatment works (POTW) and provide a high-quality/low total dissolved solids (TDS) final rinse to meet stringent end-user quality requirements.

Solution

Evoqua evaluated the customer’s entire finishing process (pre-clean, alodine, chromating, passivation, seals) and gathered numerous samples from individual rinses to determine the most effective treatment system design.  Evoqua performed lab analyses, process evaluation, treatability studies and supplied an onsite demonstration wastewater ion exchange system prior to the engineering and installation of a full-scale 100 gpm wastewater ion exchange system for recycling the chromium-containing rinses. Evoqua also supplied a reverse osmosis (RO) system to reduce the TDS loading of their incoming city water, used for rinse water makeup, to extend wastewater ion exchange resin capacity.

Results

This aerospace customer is able to recycle a significant volume of wastewater which would otherwise have been routed for discharge to the sewer. Evoqua’s wastewater ion exchange system achieved the customer’s goals of overall water-usage reduction, saving on both incoming water usage and sewer discharge costs and met the high-quality rinse standard required for their manufacturing of critical aerospace components. 

Additionally, the tank exchange service and offsite regeneration of the wastewater ion exchange resins at Evoqua’s RCRA-permitted facility provides the customer with the advantages of a) simple system operation, b) maintaining hazardous waste regulatory compliance and c) recovery of the hazardous metals to minimize their liability and further their sustainability objectives.