It looks like you are coming from United States, but the current site you have selected to visit is Kuwait. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Wall mounting the controller

The S1-200 controller can be mounted to a wall or other flat surface.

You will need 2 x screws that are appropriate for material your are fixing to. The screws shoud be 20 mm [3/4"] plus the depth into the wall or mounting material. M3.5 x 40 mm [#6 x 1-1/2”] screws are normally sufficient.

Note: The screws supplied with the controller are for mounting to the underside of a PV module and not for wall mounting.

For installation on the underside of the solar module, see the following link:

Mounting the controller