您似乎来自United States,但您选择访问的当前网站是China。是否更换网站?

是,请更换! 否,停在当前网站。

Enable high contrast mode

Required solar power input

The S1-200 is a very efficient pump that operates using small amounts of power. We would suggest using a minimum of 200Wp of photovoltaic power with the pump system.

Depending on the application and location you may require more or less solar power to meet your water need.

When choosing a PV module to connect to the pump system the voltage (Vmp) should be > 34 V for best performance, the open-circuit voltage (Voc) must not be above 55V DC.