It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

I need to replace a broken pump

With Flygt Concertor®, pump selection and replacement becomes simple because the pump can be set to match your exact duty requirements. 

Unlike pumps with fixed performance curves, Concertor pumps work within a broad performance field. 

For even more flexibility, Concertor DP allows you to change the pump performance curve at the push of a button. Even if you don’t know the exact duty conditions when making a replacement, the performance curve can be changed without lifting the pump or having to change the impeller. A range of performance curves can be set for each pump.

Concertor with MultiSmart® powered by Nexicon® will automatically adjust performance to the operating point that requires the lowest specific energy.

 

 

Recommended Concertor systems

Concertor® XPC

Concertor® XPC is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.

Concertor® DP

Concertor® DP is a reliable, energy-efficient pumping solution featuring pump self-cleaning and gateway connection to your plant’s existing control system.

Concertor N

Concertor® N is a highly reliable, flexible and energy-efficient pump for on/off operation in a pump station.

Explore other pain points