Flygt Concertor® is equipped with several functions that significantly increase pump system reliability.
Clog detection and pump cleaning functions guard against unwanted clogging and emergency call-outs. - The correct impeller rotation function reduces human error, eliminates the need to check the direction of impeller rotation, and prevents catastrophic failure from incorrect impeller rotation stripping the shaft.
- The soft start function reduces electrical inrush currents and minimizes stresses on the shaft, joints, bearings and impeller.
- Motor and grid protection features protect the motor and electronics from upset grid conditions and from overloading.
Together, the functions make Concertor the most reliable wastewater pumping system on the market.
Recommended Concertor systems
Concertor® with MultiSmart® powered by Nexicon® is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.
Concertor® DP is a reliable, energy-efficient pumping solution featuring pump self-cleaning and gateway connection to your plant’s existing control system.
Concertor® N is a highly reliable, flexible and energy-efficient pump for on/off operation in a pump station.