Concertor® with MultiSmart® powered by Nexicon® is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps. It comes pre-programmed for easy installation and provides advanced functionality such as pump station management, an energy minimizer, and sump and pipe cleaning.
- Clog detection and pump self-cleaning
- Sump cleaning
- Discharge pipe cleaning
- Energy minimizer
- Soft start/soft stop
- IE4-equivalent motor efficiency
- Always correct impeller rotation
- Built-in motor protection
- Set-up wizard
- Communication to external systems
- Local and remote alarms and history
- External process control
- Customizable communication protocols using CODESYS
- Built to ISA/IEC 62443-4-2 cybersecurity requirements
- Modular control system managing up to four pumps, along with sensors and probes
If your wastewater system has already invested in process control algorithms, explore Concertor DP, featuring an easy-to-integrate gateway connection.
Concertor® with MultiSmart powered by Nexicon helps overcome the following pain points
-
My pumps are cloggingAchieve clog-free pumping and eliminate costly emergency call-outs
-
My pumps break down too oftenIncrease all-around pump system reliability
-
I need to maximize my energy savingsReduce energy use by up to 70%
-
I spend too much money on wet well cleaningResolve FOG build-up with built-in sump and pipe cleaning
-
I need a new or replacement pump but am not sure of the duty pointSimplify pump selection with broad pump performance fields
-
I need to replace a broken pumpMatch your exact duty requirements with a replacement pump
-
I need a pump that can vary performance during operationLeverage control algorithms to meet changing head or flow demands
-
I want to reduce my inventory of spare pumpsCover requirements with one pump per discharge size
-
I want smarter pump stations and simpler pump controlLeverage a pre-engineered, pre-installed, pre-configured total solution
-
I need a wastewater pump with advanced functionalityApply integrated operational analysis and pre-programmed pump station logic
-
I want smarter pump stations with a smaller footprint than todayReduce the footprint of both your pump and control cabinet
-
I want to be able to easily change pump performanceChange pump performance with the push of a button
-
It is expensive and complicated to get my station up and runningReduce costs with swift, stress-free installation and commissioning
-
I want simpler, more reliable power electronicsProtect power electronics from heat, cold, dust and dirt