It looks like you are coming from United States, but the current site you have selected to visit is Yemen. Do you want to change sites?

Yes, please. No. Keep me on the current site.

BD150 Campaign Page

Godwin BD Series Self-Priming Pumps

Innovating self-priming dewatering pumps from a global leader

Nothing handles dewatering challenges like our classic Godwin pumps. Now Godwin is ready to tackle the ever-changing demands with its newest dewatering pumps.

This Godwin BD150 Self-Priming Pump is the newly developed multipurpose dewatering pump by Godwin for construction, industrial, utility dewatering and more. We've re-engineered our popular dewatering system to deliver a pump that's more efficient, cost effective, and reliable. 

Designed to serve all your dewatering jobs

It’s reliable. It’s versatile. It’s ready to tackle the toughest dewatering jobs at your local sites. And support from Godwin is never far from where you are.

  • 2 Pumps in 1
    Interchangeable application-specific impellers
  • Improved Hydraulic Performance
    Delivers up to 15% improved fuel economy
  • Fully Automatic Priming
    From dry to 8.5 m suction lift
  • Two Self-Priming Options
    Vacuum or venturi priming
  • Innovative Simple Construction
    Ease of handling and service
  • Robust and Corrosion Resistant
    Longer product life

Cutting-edge Engineering Features Lower the Total Cost of Ownership

The Godwin BD150T Dri-Prime Pump easily handles debris larger than a cricket ball.

75mm solids capacity example

With streamlined serviceability and improved hydraulic efficiency, this pump is ready for any dewatering application. 
 
Every system in the Godwin BD150 Dri-Prime Pump is designed with one goal in mind: to competently manage any challenge presented by construction, water utility, or industrial dewatering operations. That includes solids like debris and mud containing solids up to 75 mm in diameter.  

The ability to pump non-compressible solids, along with a host of new features that reduce wear-and-tear and increase uptime, makes this pump a robust and reliable solution for your needs. 

BD150 inlet closeup

  • Bare shaft made of corrosion resistant durable material
  • High efficiency impeller for greater fuel economy
  • Robust impeller, seal and bearings material, consistent with the Godwin brand
  • Expected product life is greater than five years
  • Spare parts are available regionally
With our interchangeable impellers, it's like having two pumps in one

Ingeniously Versatile

With our interchangeable impellers it’s like having two pumps in one.

The Godwin BD150T stands as one of the most durable industrial and dewatering pumps we ever produced. And with a simple impeller switch it can also become one of the most efficient pumps available.  

The ability to interchange between our 2-bladed and more efficient 3-bladed impellers provides the versatility of two pumps in one: the BD150T for solids handling applications, and the BD150C for clean water applications. 

No-compromise Solution

Increased pump efficiency means greater performance while consuming less power and fuel means you don't have to compromise. The improved hydraulic design also means less NPSHr and reduced chance of wear due to cavitation. 
 
Market-leading configuration and component options:  

  • Diesel and electric drive options  
  • Open skid base  
  • 4-wheel trolley 

Pump-end 

Advanced engineering leads to improved efficiency and environmental protection: 

  • Fully automatic priming from dry to a depth of 8.5m
  • Two priming system options – Vacuum Prime & Venturi Prime
  • Immersed high abrasion-resistant silicon carbide mechanical seal faces for continuous dry running
  • Standard construction: Cast-iron (Stainless steel internals available upon request)
  • Interchangeable impellers – Two pumps in one
  • Diesel and electric drive options available 

Pump cutaway

Venturi versus Vacuum Priming

Venturi Priming

divider

  • Fully automatic priming from dry to a depth of 8.5 m
  • Dry-running with abrasion resistant silicon carbide faces
  • Good air handling capability - 9.8 CFM
  • Compressed air travels through the Godwin venturi creating a vacuum by evacuating air from the pump body and suction hose
  • No moving parts means reduced labour costs and reliable operation
  • Re-primes automatically without user intervention
  • Priming system works at multiple speeds
  • Suitable for pumping applications with lower air handling requirements

Vacuum Priming

divider

  • Fully automatic priming from dry to a depth of 8.5 m
  • Dry-running with abrasion resistant silicon carbide faces
  • Excellent air handling capability - 60 CFM
  • Unique air water separation control system to isolate vacuum pump on priming by way of solenoid valves and liquid sensor
  • Minimal moving parts in priming system for greater reliability
  • Priming system equipped with scrubber tank to separate out moisture from air provides enhanced vacuum pump life
  • Re-primes automatically without user intervention

Applications

Municipal - Applications

Municipal

   Sewer bypass

   Digester cleaning and sludge removal

   Emergency drainage of floodwaters

Construction and Tunneling - Applications

Construction & Tunneling

   Site drainage

   Stream diversions

   Wellpoint dewatering

Industrial - Applications

Industrial

   Wastewater bypass

   Process pumping

   Temporary raw water supply

Marine - Applications

Marine

   Barge ballasting

   Jetting

   Cooling media

Contact Us
+

Godwin BD Series

Get in contact with a Xylem expert to learn more about the Godwin BD150 Self-Priming pumps.

All fields required.

*  Required Field