It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change site?

Yes, please! No, keep me on the current site

See All Ionpure® Continuous Electrodeionization (CEDI) Products

G4 Power Controller

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Advanced power control for optimal CEDI performance

The Ionpure® G4 DC Power Controller is a modern, compact, and highly reliable single-phase solution designed to power MX, LX, and VNX Ionpure® Continuous Electrodeionization (CEDI) modules. Engineered for superior performance and seamless integration, the G4 ensures optimized DC current control for CEDI modules.

  • Compact & reliable design: built for long-lasting performance with a minimal footprint
  • Optimized system performance: provides precise, independent DC current control for Ionpure® CEDI modules
  • Cost-effective & standardized: delivers a simplified electrical control solution
  • Advanced troubleshooting: features electrical resistance logging for CEDI modules, complete with alerts when cleaning may be required, reducing downtime and maintenance costs

G4-R: Retrofit Solution

  • Specifically designed to retrofit legacy Ionpure® single-phase power controllers (G1, G2, and DCR-R)
  • Compatible with DSP1, DSP8, and G2 displays for easy upgrades
  • Features 0-5 VDC I/O for analog control and monitoring of DC output


G4-M: New Installations

  • Designed for new installations, providing seamless integration with the latest systems
  • Compatible with the Ionpure® Touch Panel Display and any Modbus TCP client
  • Offers 4-20 mA I/O for analog control and monitoring of DC output

The Ionpure® G4 DC Power Controller is ideal for industries requiring ultrapure water, including:

  • Pharmaceuticals
  • Power Generation
  • Microelectronics