It looks like you are coming from United States, but the current site you have selected to visit is Japan. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

淡水輸送

Designed to make your time on the water more comfortable

When you're out on the water, your boat becomes your home, and a clean, reliable source of freshwater is both a convenience and a necessity – making life aboard more comfortable. By providing water for dishwashing, showers and other uses, your freshwater pump and its delivery system ensure a constant supply to the fixtures in the galley, head and shower. 

Pressure-controlled diaphragm pumps provide boat owners with a freshwater system that is as easy to use as their domestic water supply — with the versatility to offer full flow or a trickle. The pump is controlled by a switch that senses the pressure drop when a faucet is opened and activates the pump. It turns off when the system pressure builds to a pre-set limit as the faucet is closed. Choosing the pump for your needs is simple — just check your system size and the number of outlets you need to operate simultaneously and select the appropriate pump. 

Boat owners and manufacturers have trusted Jabsco marine water pressure pumps and marine accumulator tanks for decades, and today these rugged, reliable self-priming pumps deliver the pressure you need for fresh water and cleaning purposes. So whether you're out for the day or sailing across the ocean, Jabsco offers a complete freshwater solution, including pressure systems, diaphragm pumps, accumulator tanks, speed control devices and strainers and filters.

Products Resources
Resources