It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Temporary Water Treatment

MitiGATOR Mobile System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Xylem's MitiGATOR™ mobile systems are designed to provide rapid response to customers who have contaminated potable water.

The MitiGATOR system can be configured specifically for local water chemistry at various sites including:

  • Municipal Drinking Water Systems
  • Military Bases and Housing
  • Drinking Water Wells
  • Surface Water

Applications

Xylem’s MitiGATOR™ mobile systems are designed to provide rapid response to customers who have contaminated potable water. The MitiGATOR system can take advantage of tight spaces in all weather conditions making its self-contained climate-controlled interior effective in any region.

Xylem’s MitiGATOR system can connect directly to the source water. The influent runs through a vessel system with media chosen specifically in response to the water's chemistry. The water leaving the system will meet treatment goals.

Installation, Startup and Operation

The MitiGATOR units are shipped as insulated trailers with two bag filters followed by six media vessels, with plumbing and instrumentation. The enclosed trailers require minimal field assembly and site connections.

Xylem can provide a total service package that can integrate the MitiGATOR trailers with additional water cleanup systems to include interconnecting piping, and automated temperature, pressure, and flow monitoring. Xylem’s team of expert operators are OSHA-trained and capable of providing onsite system operation and maintenance.

Specifications / Typical Properties

Trailer footprint (width x length) 8.5′ x 54.4′
Trailer height 13.5′
Vessel dimensions (diameter x height) 5′ x 8′
Vessel material of construction Epoxy lined carbon steel
Approximate operating weight (lbs.) Wet = 104,000; dry = 40,000
Maximum flow rate (gpm) 1,000 gpm
Changes based on media and arrangement
Maximum pressure rating (psi) 100 @ 150°F
Power 120 Vac, 60 Hz, 1-Phase
Vessel capacity 75 ft³
Regulatory status OSHA Compliant
NSF-61 Certified all wetted components
Wind anchorage design per ASCE 7-16 Risk category III, wind speed 130 mph, exposure C
Seismic anchorage design per ASCE 7-16 IP-1.25, Ss-0.679, S1=0.256, site class D, category D
Automation Manual valves
PLC with HMI display
Environmental control Interior lighting and heat
Trailer connections 8″ Inlet/outlet connections
4″ Backwash/rinse out supply connection
3″ Dewatering lines
1″ Utility air/water line
3″ Slurry in/out lines


Xylem's mobile MitiGATOR system can be provided as stand-alone treatment for contaminated water, or as part of a fully-integrated treatment system.

Trailer footprint (width x length) 8.5′ x 54.4′
Trailer height 13.5′
Vessel dimensions (diameter x height) 5′ x 8′
Vessel material of construction Epoxy lined carbon steel
Approximate operating weight (lbs.) Wet = 104,000; dry = 40,000
Maximum flow rate (gpm) 1000 gpm
Changes based on media and arrangement
Maximum pressure rating (psi) 100 @ 150°F
Power 120 Vac, 60 Hz, 1-Phase
Vessel capacity 75 ft³
Regulatory status OSHA Compliant
NSF61 Certified all wetted components
Wind anchorage design per ASCE 7-16 Risk category III, wind speed 130 mph, exposure C
Seismic anchorage design per ASCE 7-16 IP-1.25, Ss-0.679, S1=0.256, site class D, category D
Automation Manual valves
PLC with HMI display
Environmental control Interior lighting and heat
Trailer connections 8″ Inlet/outlet connections
4″ Backwash/rinse out supply connection
3″ Dewatering lines
1″ Utility air/water line
3″ Slurry in/out lines

Specifications