It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Rental Equipment (Mobile & Stationary)

Solids Removal Systems (SRS)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Configurable, multi-component mobile and emergency water treatment systems to remove suspended solids and other contaminants.

Mobile and emergency water treatment to remove suspended solids, organic hydrocarbons, PCB’s, heavy metals, lead, iron, emulsions, algae, dyes, and more from hydro-demolition, construction or trench dewatering and manufacturing processes.

Evoqua is vastly experienced in treating wastewater produced from concrete hydro-demolition wastewater, construction dewatering, dredge dewatering, trench dewatering, and manufacturing processes. Our solids removal system (SRS) is specially designed to treat this wastewater along with other applications that require pH, turbidity and TSS (total suspended solids) control.

Our automated systems take the guesswork out of your treatment applications and reduce your costs on labor, oversight and chemical use. These systems are designed with PLC control and an HMI interface. Automated operation include in line metering to monitor the influent process water for turbidity and pH. The control measures are automatically metered to adjust the dosing for pH control and up to two polymer feed systems for superior floc of suspended solids. Solids are removed using geotextile tubes, sand filters and bag filters. The final effluent quality is monitored through the PLC for pH and turbidity. If these parameters fall outside of the discharge permit levels the flow of the discharge is automatically diverted back to the beginning stage of the treatment process. This gives peace of mind and avoids costly discharge violations.

The systems are built in an environmentally controlled and insulated enclosed mobile treatment trailer. The automated features allow control of the system from your office, home and even from your smart mobile device. Automated communication with the system provides status and alarm notifications to operators around the clock.

The SRS systems can be used as a final treatment step or can be coupled with Evoqua’s additional treatment technologies to remove dissolved organic and inorganic constituents of concern.

Mobile and emergency solutions can be used for sediment control in applications like check dams, sand bags, sediment ponds, silt fences, straw barriers and more.

Whatever the desired total volumes or flow rates, Evoqua has the solution, the reputation and the experience to tackle the wastewater treatment for your project.

Contact us for more information and a custom quote for your upcoming project.

  • Construction, Trench, & Dredge Dewatering Treatment
  • Hydro Demolition & Hydro Milling Water Treatment Systems