It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Conductivity / Resistivity

Resistivity Sensor, 3/4" NPT

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Myron L® CS10 series sensors are primarily designed for use in pure water applications. These sensors are designed with double O-rings.

The first EPR O-ring bears the brunt of process interface allowing the second O-ring to maintain reliable sealing, free from chemical attack. An integral temperature element allows automatic compensation for maximum accuracy. Process connections are made via a bored through swage 3/4" NPT fitting as standard. This fitting may be installed into a line or tank, or may be reversed and connected to a standpipe for use in a submersion configuration. The CS10-T-25 replaces stainless steel with Titanium and includes a 25ft Shielded Cable.

CS10-T-25

  • Economic Value
  • Small, Convenient Size
  • 100 psi at 100°C
  • General purpose use
  • Field Replaceable

  • Model Number: Myron L CS10-T-25
  • Fitting: 3/4" Polypropylene
  • Insertion Length in inches (mm): 2.75 (69.9)
  • Cable Length ft(m): 25 (8)
  • Range: 0-200 Kilohms to 0-20 Megohms
  • Cell Constant: 0.05
  • Electrode Material: 316L SS
  • Insulator Material: Telomere;
  • Max Pressure/Temp Psig (bar) °C (°F): 100 (6.9) at 100 (212)

  • Titanium (T)
  • 25ft./8 m Shielded Cable (25)
  • 100 ft./30 m Shielded Cable (100)
  • 1/2" PVDF fitting to replace polypropylene (PV)
  • 1/2" 316 stainless steel fitting to replace polypropylene (HPSS)
  • Quick Connect sensor cable M/F (SQC)