It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All 4-20 mA Controlled Pumps

PULSAtron Series E Plus, Model LPD3, 12GPD, 4-20 w/Stop

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pulsafeeder's PULSAtron E Plus Series pumps offers manual control over stroke length and stroke rate.  PULSAtron Series E Plus feeders have pressure capabilities to 250 PSI (17 bar) @ 5 GPD (0.8 lph), and flow capacities to 44 GPD @ 100 psi (7 bar). Metering performance is reproducible to within ± 3% of maximum capacity.

  • Model Number: Model LPD3
  • Part Number: LPD3MA-PTC1-XXX
  • Flow: 12 GPD
  • Maximum Pressure: 250 PSI
  • Turndown Ratio: 100:1
  • Controls: 4-20 w/Stop
  • Electrical: 115V/50-60Hz
  • Wet End Parts Code: PTC1
  • Connection: 3/8" OD
  • Extras: None

  • Manual control by on-line adjustable stroke rate and stroke length
  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Solenoid protection by thermal overload with auto-reset
  • Water resistant for outdoor and indoor applications
  • Guided ball check valve systems to reduce back flow and enhance outstanding priming characteristics
  • Safe and easy priming with durable leak-free bleed valve assembly (standard)
  • Feeders include foot valve/strainer/weight assy., 4 ft. of suction tubing, bleed valve w/4ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure valve assy.

LPD3MA-PTC1-XXX