It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

SIWW 2018 - New Products

July 9 – July 11, 2018 
SIWW 2018 New Products Our Solutions Xylem Talks Meet Xylem
We'll be introducing 2 new products! Attend our Launch Party on July 9, Monday, from 3 PM – 4 PM, at our booth B2-F20 to find out more!

 

Flygt ConcertorTM

The world’s first wastewater pumping system with integrated intelligence, the Concertor is a fully integrated solution that offers unique synergy between software functions and state-of-the-art hardware. This new wastewater pumping system senses the operating conditions of its environment and adapts its performance in real time to provide feedback to station operators. 

 

Godwin FP150 Dri-PrimeTM 

High Flow, Medium Head for Flood Protection

Certified by FM Global, Godwin FP150 Dri-PrimeTM  has passed rigorous full-scale simulation testing as well as individual component testing. Additionally, our own dewatering experts test and certify pump performance of every bareshaft pump-end we produce.

The Godwin FP150Dri-PrimeTM pump offers flow rates to 520 m³/hr. Dry running and portability make the FP150 the perfect choice for dewatering and flood protection of commercial and industrial properties.    The FP150 is able to automatically prime to 8.5 m of suction lift. Automatic or manual starting/stopping available with mounted control panel or remote operation and telemetry using optional  Godwin FST. Extended dry-running is possible with the exclusive Godwin liquid bath mechanical seal design.