It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
  • Keeping HVAC Working

    Ensuring heating is hot, air con is cool and ventilation is optimal is no easy job. Occasional downtime is inevitable; keeping it to an absolute minimum is key.

Keeping HVAC Working

Keeping your HVAC system up and running smoothly is an ongoing task that requires regular maintenance. System down time for HVAC can result in buildings suffering from lack of heating and cooling, severely impacting the comfort of the building end users. 

While an unheated office in mid-winter may be unpleasant it’s nothing compared to being trapped in a hot-box if your HVAC malfunctions and overheats everything. Cool air in summer is vital for comfort, but nobody wants it to take the temperature down to freezing. Whether it’s through malfunction or breakdown, when HVAC systems go wrong it can have severe consequences, not only for the environmental conditions inside but also the health and safety of the individuals within. 

Downtime to fix problems with a HVAC system inevitably leads to unpleasant conditions while the system is offline. It can also lead to environmental situations that cause the temporary closure of a facility until they are fixed. For example, if maintaining a particular temperature is vital to production or worker safety. Both repairing or replacing a faulty system and the downtime needed to do it lead to unexpected costs, on top of the inconvenience, comfort, and safety concerns. Loss of revenue is also a problem should operations cease entirely.

Adapting To Your Needs

An optimal HVAC system needs to be able to adapt water pressure and circulation according to the needs of the end users. Ensuring your system is equipped with smart applications that can provide monitoring systems enables you to manage them properly.

Our Solution

Our range of products allows for optimum performance of your HVAC while helping cut costs on maintenance and energy consumption.

Our controllers, pumps and circulators are manufactured to the highest standards, allowing your HVAC installation to comply with the highest environmental standards while offering the end users a top level of comfort.

Back to HVAC