It looks like you are coming from United States, but the current site you have selected to visit is Philippines. Do you want to change site?

Yes, please! No, keep me on the current site

  • Cost-effective solution for all dewatering needs

    Godwin SD150M Dri-PrimeĀ® Pump

    Innovative technology meets high reliability

Godwin SD150M Dri-PrimeĀ® Pump

Download brochure

Innovative technology meets high reliability

Designed for harsh applications, the Godwin SD150M pump helps you meet the toughest dewatering challenges from processing clear water, wastewater, or industrial fluids. Next to being fit for every purpose, the Godwin SD150M pump convinces by being reliable, cost-effective, and easy to operate.

The Godwin SD150M is part of the portfolio of 150 mm Dri-Prime® Pumps from Godwin.

Delivering mechanical efficiencies and durability that tough dewatering jobs demand, Godwin pumps have earned a worldwide reputation for high quality and reliability.

The right pump for you

LEARN MORE ABOUT GODWIN SD150M

THE COST-EFFECTIVE SOLUTION FOR ALL YOUR DEWATERING NEEDS

  1. Great flexibility: Designed for the most challenging applications
  2. Easy operation: Low maintenance requirements & optimized fuel efficiency
  3. High reliability: Robust construction built on Godwin’s legacy
  4. Sustainability: Complying with EU regulations & cutting emissions

 

Request Information

All fields required.

*  Required Field