It looks like you are coming from United States, but the current site you have selected to visit is New Zealand. Do you want to change site?

Yes, please! No, keep me on the current site

  • The Flygt TOP solution will save you time.

TOP (The Optimum Pump Station) is the complete self-cleaning pump station solutiondeep etch pump (1).png. 

The patented benched geometry of the TOP base optimises the flow over the floor of the pump station. This allows solids to settle very close to the pump inlet, keeping the station clean from sedimentation building up on the floor. Discharge connections are positioned to maximise flow patterns ​over the bottom.​

Xylem is the designer and manufacturer of TOP Discharge Pedestals and pump station base geometry. Flygt has been the trusted brand in wastewater pumping for more than 50 years.

TOP: Fit it and forget it

Pumping wastewater to treatment works in inaccessible areas calls for a total package including pumps and controllers. TOP is ideal for situations where civil work and installation time must be kept to a minimum.

With a self-cleaning design, ​you can fit a TOP pump ​station and then virtually ​forget it.

Learn More

 

Problem: Frequent maintenance call outs to unblock pumps and remove solid sedimentation from the pump station.

Solution: TOP has been designed with a sloping geometry floor and integrated discharge connections to ensure controlled high fluid velocities. This results in a dramatic improvement in solids transport that prevents sediment and reduces pumps from clogging.

Solution can be applied to both a new project (designed into the pump station) or an existing pump station that has clogging/sedimentation issues (needs cleaning regularly). The solution can be retrofitted on site with a simple and inexpensive installation process, reducing the chance of pump blockage.

Flygt pumps have the capacity to run safely up to 15 starts per hour, meaning sump volumes can be further reduced. This means a reduction in both initial construction costs and long-term operating costs.

Watch Video 

Less waste = better pump station operation.

  • Flygt TOP has been designed to work specifically with the N-Series of Flygt pumps to optimise sump velocities and ensure optimum waste removal from the pump sump.
  • TOP is available in standard diameters of 1200mm, 1800mm, 2200mm, 3000mm and 3800mm with depths from 2 to 14 metres, and an internal or external valve chamber.
  • TOP 1800mm diameter Pump Station can be equipped​ with DN 80, DN 100 and DN 150 discharge​ connections. Some larger pumps can then be​ installed.
  • TOP stations are made from either sulphate-resistant cement using calcareous aggregate for maximum durability, or fibre-reinforced plastic (FRP) with a minimum design life of 50 years.

blur face-Pump being unloaded 528x330.png

Ease of installation

The TOP Packaged Pumping Station, fully fitted out with Flygt pumps, valves and pipework, can be delivered and installed on site. They are fully configured with all necessary equipment to allow ease and speed of installation.

TOP is suitable for a wide range of applications, including:

  • councils
  • residential sub-developments
  • commercial and industrial complexes
  • hospitals
  • mining and construction sites/FIFO camps/demountable sites
  • camping and caravan parks
  • motels/hotels
  • shopping centres
  • sporting facilities
  • schools.

Learn More About Flygt Solutions

Download Brochure