It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Packaged AOP Systems

MiPro™ UV AOP Demonstration Skid

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Wedeco® MiPro™ UV AOP Demonstration Skid is a fully integrated advanced oxidation process (AOP) pilot system designed for flexible testing and demonstration of UV AOP-based water treatment. Equipped with Xylem's Wedeco Spektron® UV systems and validated EcoRay® low-pressure, high-output lamps, the skid enables scalable, reliable evaluation of UV/hydrogen peroxide (H2O2) and UV/free chlorine (HOCl) treatment across flow rates from 3 to 300 gallons per minute (gpm).

Available in five model sizes, the MiPro skid pairs full-scale process control with chemical AOP modeling and CFD-assisted UV reduction equivalent dose (RED) calculation to deliver results that scale directly from pilot testing to full-scale design and operation. Integrated online monitoring, sampling, and critical control point (CCP) analysis, combined with a programmable logic controller (PLC) for remote monitoring and data collection, gives water treatment professionals the tools to evaluate AOP performance with confidence before committing to full-scale implementation.

  • Fully validated UV systems for scalable results from pilot to full-scale design
  • Five skid configurations covering flow rates from 3 to 300 gpm
  • Testing with UV/hydrogen peroxide (H2O2) and UV/free chlorine (HOCl) oxidants
  • Equipped with Wedeco Spektron UV reactors and EcoRay low-pressure high-output lamps
  • Full-scale process control with chemical AOP modeling and CFD-assisted UV dose calculation
  • Integrated monitoring, sampling, and critical control point analysis
  • PLC with remote monitoring and data collection capabilities
  • Online instrumentation for UV transmittance, free chlorine, total chlorine, and pH
  • UVDGM validated ranges for reliable drinking water disinfection
  • Xylem expert support throughout pilot and demonstration planning

Wedeco MiPro UV AOP Demonstration Skid animation video

Xylem has partnered with Intuitech, a leading provider of packaged water treatment pilot systems, on this new flexible approach to UV advanced oxidation process (AOP) piloting and demonstration for potable reuse or advanced water treatment projects. Both companies combine their long-standing expertise to provide in-depth support throughout the entire demonstration process, from commissioning, design, and planning, to evaluation and documentation.

The demonstration skid is equipped with all relevant online monitors and allows continuous evaluation of critical control setpoints for UV/HOCl and UV/H2O2 operation. Additional monitors are available to improve process understanding.

Operators can experience full-scale process control using state-of-the-art CFD-assisted UV dose (RED) calculations, including UVT improvement considerations throughout the reactor. Critical control setpoints for chemical control are defined using advanced chemical reaction modeling and verified via performance testing.

The Wedeco MiPro UV AOP Demonstration Skid is purpose-built to help utilities, consultants, and operators build confidence in advanced oxidation treatment before committing to full-scale investment.

Beyond reliable performance data, the skid delivers hands-on value across piloting, operator development, and community engagement, offering the insight, experience, and familiarity needed to advance potable reuse and advanced water treatment projects with certainty.

Five skid configurations spanning 3 to 300 gpm let you pilot at meaningful flow rates and scale findings with confidence to full-scale Wedeco Spektron systems, so demonstration results inform real-world design decisions rather than approximations.

UVDGM-validated UV dose ranges and CFD-assisted RED calculation deliver the defensible, regulatory-grade data needed to support potable reuse permits and drinking water compliance, including treatment of challenging contaminants such as 1,4-dioxane, pharmaceuticals, and pesticides.

Xylem and Intuitech combine decades of piloting expertise to support you from commissioning and design through evaluation and documentation, turning raw pilot data into simplified, actionable insights.

Because the skid uses the same Wedeco Spektron reactors as full-scale Xylem installations, operators gain genuine hands-on familiarity with the equipment they will eventually run at production scale.

Training on a true full-scale process control platform helps staff develop the experience needed to qualify for advanced water treatment operator certification, strengthening your team's capability for reuse and potable reuse operations.

The compact, skidded design is easy to transport and position for plant tours, open houses, and stakeholder demonstrations, making it a powerful public outreach tool to build community confidence in potable reuse and advanced treatment. Education that turns data into trust. Real-time, visible performance data supports education of regulators, board members, and the public, helping translate complex AOP science into clear, credible evidence of safer reused water and advanced treatment systems.

Specifications