It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change site?

Yes, please! No, keep me on the current site

See All Aeration Equipment

Sanitaire AMX Series Turbo Blower

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The next generation turbo blower

The Sanitaire® AMX Series Turbo Blower combines proven airfoil bearing efficiency with advanced magnetic bearing technology to deliver reliable, high-frequency start-stop performance for wastewater treatment processes. This innovative bearing design extends the blower service life, reduces maintenance and downtime, lowers operating costs, and supports compliance with increasingly stringent nutrient removal and energy efficiency requirements.

  • Airfoil + magnetic bearing technology – Reduces operational complexity and extends bearing life --- delivering the best of both technologies
  • Seamless start-stop bearing performance – Reduces unplanned downtime, maintenance, and operational costs 
  • High-cycle reliability and energy efficiency – Innovative bearing design minimizes wear and operational risk in demanding applications
  • Lower maintenance & operating costs - Fewer moving parts, no gearbox, and reduced bearing wear help minimize maintenance, replacement parts, labor requirements, and unplanned downtime
  • Integrated airflow measurement - Built-in Venturi airflow measurement provides ±3% accuracy without the need for external flow meters, reducing installation costs and simplifying system design
  • Supports regulatory compliance – High-efficiency aeration performance helps plants meet increasingly stringent nutrient removal requirements while supporting energy reduction and sustainability initiatives, including compliance with the EU Urban Wastewater Treatment Directive (UWWTD) in meeting energy efficiency targets) 

Aeration is typically the largest energy consumer in a wastewater treatment plant, making blower performance critical to both operational efficiency and treatment reliability.

The Sanitaire AMX Series Turbo Blower includes a unique bi-directional air foil bearing featuring Nano Silver Triple Treatment Bearing (NSTB+) coating with added magnetic bearing technology. This combined bearing design solves the limitations of conventional air foil bearings—friction and wear during frequent start-stop cycles—by engaging the magnetic bearing only when needed avoiding the complexity and high capital cost associated with full magnetic bearing systems. The result is a blower specifically engineered for demanding applications such as sequencing batch reactors (SBRs), intermittent aeration, and other high-cycle processes where conventional air bearing blowers experience increased wear.

The Sanitaire AMX Series design delivers the best of both technologies: the simplicity and efficiency of air foil bearing blowers combined with the durability and stability of magnetic bearing blowers. Treatment plants benefit from longer bearing life, lower maintenance requirements, reduced operational risk, and optimized total cost of ownership.

Advanced direct-drive turbo blower design

Sanitaire Turbo Blowers include a direct-drive, single-stage centrifugal design that eliminates the gears found in many traditional turbo blowers. A high-speed permanent magnet synchronous motor (PMSM) is directly coupled to a precision-engineered aluminum alloy impeller and controlled through an integrated variable frequency drive (VFD), enabling precise airflow control while reducing mechanical complexity.

Additional integrated technologies include:

  • High-efficiency PMSM motor
  • Machined anodized aluminum alloy impeller
  • Advanced inverter-driven VFD
  • Intelligent blower PLC based
  • Integrated air-cooling system (most models)
  • Built-in Venturi airflow measurement with ±3% accuracy

Unlike conventional systems, the integrated airflow meter eliminates the need for separate airflow measurement equipment, simplifying installation while reducing equipment and maintenance costs.

Specifications

Available in sizes from 10 to 1000 HP (7.5 to 736 kW) with airflow capacities from 175 to 24,000 SCFM (300 to 40,000 m³/hr per blower), the Sanitaire AMX Series Turbo Blower can meet oxygen demands for facilities serving approximately 5,000 to more than 1.5 million population equivalents (PE).

With a broad range of models available, systems can be sized more accurately to process requirements, improving efficiency while avoiding unnecessary energy consumption and operational costs associated with oversized or undersized equipment.