It looks like you are coming from United States, but the current site you have selected to visit is Peru. Do you want to change site?
Flow: 1,013 – 5,081 US GPM / 230 – 1154 m³/hr
Head: 3 – 157 ft / 10 – 48m /
OPTIONS INCLUDE:
Engine controller with Field Smart Technology (FST)
Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
Sound attenuated enclosures
Si desea información adicional o está interesado en recibir una oferta, estamos aquí para ayudarle.
All fields required.