It looks like you are coming from United States, but the current site you have selected to visit is Puerto Rico. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

FP Series

High Flow, Medium-Head, FM Certified Flood Protection Pumps

  • Flow:  1,013 – 5,081 US GPM  /   230 – 1154 m³/hr

  • Head: 3 – 157 ft / 10 – 48m /

OPTIONS INCLUDE:

  • Engine controller with Field Smart Technology (FST)

  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks

  • Sound attenuated enclosures

Need help?

Contact an Expert

Solicitar información

Si desea información adicional o está interesado en recibir una oferta, estamos aquí para ayudarle.

All fields required.

*  Required Field
Pump Models
Pump Models
There are no results that match your search