It looks like you are coming from United States, but the current site you have selected to visit is Kuwait. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Chopper Pumps

F-3000 Chopper and Cutter Pumps 

Xylem chopper pumps feature self-cleaning non-clog impellers designed to tackle even the toughest challenges with ease. The cutting action ensures optimal performance, while the multi-vane designs provide the highest possible efficiency. With sustained high efficiency, these pumps are built to last. The Hard-Iron™ impeller and cutter add durability and reliability, making them the perfect choice for demanding applications.

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Product Models Technology
Product Models
There are no results that match your search
Technology

FLYGT CHOPPER PUMPS

Self-Cleaning and Sustained High Efficiency

Flygt’s self-cleaning and energy-efficient chopper pumps are specifically designed for heavy-duty applications and continuous operation with sustained high efficiency in your toughest applications such as wastewater, sludge, and agricultural applications. They deliver unrivaled sustained high efficiency and operational reliability thanks to their unique cutting action.

Flygt F-pumps are available for capacities up to 200 l/s (3200 gpm), with motors from 1.7 to 47 kW (2 to 65 hp) and discharge heads up to 81m (260 ft).

Flygt F-pumps feature patented Flygt N-technology. All components work together without sacrificing the pump's overall hydraulic performance, and the pump efficiency remains consistent without sacrificing its superior solids passing properties. The F-pump cuts through all types of tough and difficult solids, making it virtually clog-free. Flygt F-pumps demonstrate unmatched reliability in installations worldwide. Flygt chopper pumps perform like no other, handling whatever goes down the drain – from plastic bottles, fibrous material and wood to clothing and motor cables. Impeller and cutter plate are made of Hard-Iron™ and Active Seal™ for long service intervals.​​