It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Electrochlorination Systems

Marine Shipboard Chloropac® Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The newest Chloropac® marine growth prevention system designed specifically for shipboard applications

  • Designed with customer feedback
  • Compact design
  • Increased surface area for increased output per cell- up to 6 times more

The new Marine Shipboard Chloropac® MGPS has been modernised to provide greater flexibility, stability of operation and increased operational uptime to our customers.  

Evoqua’s industry leading self-cleaning Chloropac® cells have been proven within the marine market for over 40 years, which is further improved with MKIV cells. With hundreds of installations worldwide our customers have benefitted from significant operational cost savings over the lifetime of their fleet.   

The system offers a range of dosing levels, 0.2 to 0.5ppm chlorine offering real world operational stability within temperature and salinity variations; 10-30oC and 14-19g/l. 

Incorporating control flexibility to meet each vessel design featuring the efficient MKIV cells and Power Supply Unit (PSU), making installation easy.   

A simple service exchange of the cells is optional to allow for even faster turnaround service times.  

Evoqua can upgrade existing Chloropac® marine electrolysers to exchange with the MKIV cells to deliver the same benefits, extending the life of your current equipment without the associated capital expenditure. 

  • Small system
  • Efficient chlorine manufacturing from increased surface area
  • Improved seawater velocities for better self-cleaning
  • Modular design for easy installation
  • Simple service exchange