It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Electrochlorination Systems

SeaCURE® Ballast Water Management System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Ballast water treatment systems to safely comply with regulations.

  • Operation in Artic to Tropical temperatures
  • Removes requirement for acid clean or polarity reversal
  • In situ biocide generation from ambient seawater avoids purchasing and handling of bulk chemicals, reducing operating costs and removing safety risks

The SeaCURE® Ballast Water Management System uses a combination of filtration followed by in-situ production of biocide from seawater via electrochlorination. The SeaCURE system has evolved from the Chloropac® marine growth prevention system (MGPS) that has been servicing needs of the maritime and off-shore Oil & Gas industries for over 40 years. The system uses about 0.5-1% of the ballast water flow to generate sodium hypochlorite for the treatment of ballast water.

Evoqua's SeaCURE system is an electrochlorination Ballast Water Treatment solution that has been developed to meet the IMO and USCG regulations, in all three salinities including fresh water. The system is based around three main pillars of filtration, electrochlorination and proprietary ORP-control logic. Utilising trusted Chloropac® system electrolyser technology, the system produces hypochlorite through the electrochlorination process to provide effective ballast water treatment.

  • Self cleaning platinum coated concentric tube electrolyzer cells with a wide range of operating parameters
  • Sidestream electrochlorination
  • Dual purpose option
  • Patented technology
  • Degas System

  • Simple and flexible installation
  • Approved in all salinities - fresh, brackish and seawater
  • Marine growth prevention dual purpose option use reduces total capital expenditure, maintenance costs and offers a return on investment
  • Delivers accurate dose appropriate to the demand in the ballast water, reducing power consumption, minimizing dechlorination dosing requirements and ensuring discharge is within environmental regulatory parameters
  • Proven operation in turbid waters maintaining the longevity and clarity of the filter
  • SeaCURE® system benefits from the safest method hydrogen removal proven over 40 years' operation