It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

See All Electrochlorination Systems

CAPAC® Impressed Current Cathodic Protection Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

CAPAC® (Cathodic Protection Automatically Controlled) systems provide automatic protection against galvanic corrosion from attacking submerged surfaces across a broad range of sea-going vessels and fixed floating structures.

  • Optimum documented corrosion protection at minimum overall cost
  • Designed to provide a 20 plus year service life
  • Intuitive control panel with state-of-the-art technology for simple operation
  • Automated equipment control with custom data parameters for reliable performance

CAPAC® and Chloropac® systems for efficient vessel operation

CAPAC® systems are a long-term solution for corrosion problems on ship’s hulls. They have long been recognized as the superior alternative to other cathodic protection systems, which require frequent replacement and experience increased fuel and maintenance costs. CAPAC systems have proven to be effective and reliable over long periods of time and are the ultimate solution for protecting the hulls of Naval and commercial ships, ferries and workboats, as well as small boats and luxury yachts.

Read our recent article on WorkBoat.com and reference the CAPAC System FAQs to learn more. 

  • Thousands of CAPAC® systems installed worldwide.
  • Approved by all classification societies for all types of vessels
  • Simple operations through controlled equipment ensures automated, reliable, simple operation.
  • Anodes, reference cells and control systems maintain just the right amount of protection for underwater hulls and fittings
  • Trusted supplier to naval forces around the world for over 70 years

  • Only one installation required for the life of the vessel or structure
  • Increased drydock interval
  • Increased life of rudders, shafts, struts and propellers

  • Naval vessels
  • Commercial vessels
  • Cruise ships
  • Ferries
  • Work boats
  • Yachts and small crafts