It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ionpure® Continuous Electrodeionization (CEDI) Products

DC3 Power Supply

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

3-phase switch-mode power supply with built-in electrical isolation, specifically to provide constant current to continuous electrodeionization (CEDI) modules for optimize system performance

Our most Advanced Power Controller to-date, Digital Communication 3-Phase switch-mode power supply (DC3) combines microprocessor-controlled DC power processing with built-in electrical isolation and MODBUS® TCP communication.

The DC3 power supply provides constant control of current, voltage and/or power to IONPURE® Continuous Electrodeionization (CEDI) modules for optimized system performance and allows for a more cost-effective and simplified solution for electrical system design.

DC3 units to provide up to 15 amp DC at 600VDC maximum output.

  • Direct connect from line power
  • 380-480 VAC, 50/60Hz
  • High-efficiency, 3-phase switch mode power supply for reduced power consumption
  • MODBUS TCP - Ethernet connection
  • Adjustable DC voltage and current via external HMI+ or PLC
  • On-board diagnostics and alarms
  • LED power and status indicators
  • Daisy chain THRU Ethernet for monitoring of an unlimited number of power supplies from a central location
  • Programmable constant control of current, voltage or power

  • No isolation transformer required
  • Meets applicable international standards
  • Short circuit and transient protection
  • Reduced power consumption vs traditional SCR power products
  • Manufactured in the USA
  • Paralleling board accessory allows the ability to combine up to 3 DC3 units to provide up to 45-amp DC at 600VDC maximum