It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

RFM700 Series Digital Refractometers

Digital automatic technology at a low cost

Designed with ultimate simplicity in mind, RFM700-M Series refractometers offer digital automatic technology at a low cost. Latest models feature more scale and temperature compensation options than their Brix & refractive index predecessors, enabling the instrument to be used not only in the traditional food, sugar, and beverage applications but also in a number of industrial applications.

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Product Models Technology
Product Models
There are no results that match your search
Technology

RFM700-M refractometers are particularly suited to wine applications, as industry standard scales such as Baume, Oechsle, and Probable Alcohol (A.P.) are all accessible from the on-board library. As well as wines scales, a ‘Fuel System Icing Inhibitor’ scale that conforms to ASTM D 5006 can be loaded as well as refractive index (RI).

The all new RFM700-M includes a flat ‘easy clean’ sapphire prism and a ‘no-presser design’ which offers rapid cleaning once a measurement has been taken.