It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Ultrafiltration Systems

Vantage® UFI ultrafiltration systems - Large

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Vantage® UFI ultrafiltration systems from Evoqua offer a robust system designed to remove suspended solids and organic impurities from a variety of different water streams.

Download our detailed brochure and product line overview below.

  • Reduce fouling and extend equipment life
  • UF membranes to remove suspended solids
  • Consistent quality regardless of feed water conditions
  • SDI‘s typically less than < 2
  • Smaller footprint, Fewer chemicals with less waste, resulting in lower operating costs

Vantage® UFI ultrafiltration systems from Evoqua Water Technologies offer a robust system designed to remove suspended solids and organic impurities from a variety of different water streams. Mid-range UFI systems (4, 8 and 12 module rack) are designed to treat flow rates from 13.5 to 61 m3 /hr (60 to 270 gpm).

  • Superior protection of downstream equipment (i.e. RO systems) to reduce fouling and extend equipment life
  • UF membranes provide a physical and verifiable barrier, to remove suspended solids
  • Consistent quality regardless of feed water conditions
  • SDI‘s typically less than < 2
  • Smaller footprint by replacing multiple conventionalbtreatment steps into one filtration step
  • Fewer chemicals with less waste, resulting in lower operating costs
  • Evoqua or Allen-Bradley control packages with HMI touch screen interface
  • Manual/auto backwashing strainer options
  • Completely automated backwash and chemicalenhanced backwash capabilities
  • VFD-controlled feed pumps for ease of operation and energy savings
  • Completely skidded packages with short lead times

Specifications