It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Water Softeners

Vantage® PTI High Flow Softeners

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Vantage® Pre-Treatment – Industrial (PTI) series softeners by Evoqua Water Technologies offer a flexible, reliable and feature-rich way to reduce hardness in your feed water.

  • Fully automated backwash to save time and water usage
  • Automated vent for easy start up 
  • Slight glass on drain line to minimize backwash water usage
  • Fast delivery to meet demanding schedules
  • Titanium Grundfos pumps to minimize rust and corrosion

For Industrial ApplicationsVantage® Pre-Treatment Industrial (PTI) series softeners offer a flexible, reliable and feature-rich way to reduce hardness in your feed water. Minimize installation and startup times with our pre-engineered, pre-assembled and factory-tested PTI softeners.

  • Separate source backwash option
  • Adjustable drain line flow control
  • 2006 IBC seismic rating for anchorage
  • Chlorine monitor option on Plus and Deluxe models
  • Thermal pressure relief valve
  • Largest 120” system meets highway transportation requirements
  • Larger 14” x 18” manway
  • 96” and 120” vessels have a 14” x 18” manway on the side sheet
  • 3” sluice port
  • Carbon steel – epoxy lined and coated vessels

Specifications