It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Aquatic Recirculation Components

ProStrainer® Hair and Lint Strainer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

First and only dual basket high capacity pump strainer, flow straightener, and air evacuator in one

  • Two basket design automatically balancing uniform directional flow for extended run and reduced maintenance time
  • Exclusive “Bag Grabber” reduces chance of major flow blockage by large debris
  • Clog blocker protects against large debris instantly fouling pump performance
  • Promotes best industry NPSH for improved pump performance, reduces pump HP requirements

Neptune Benson’s ProStrainer® Hair and Lint Strainer is the first and only dual basket high capacity pump strainer, flow straightener, and air evacuator in one product, with Horizontal Laminar Flow (HLF) Technology. It is ideal for outdoor pools & fountains with heavy loading of their strainers. Our standard series comes in all flange sizes. Our reducing series allows for a flange size to match the pump. A crank operated davit makes access quick and easy even on larger models.

Models include the EFS model, Guzzler, BU or built up, PC or pump and dual port.

  • All stainless steel components
  • Adjustable draw latch lid clamping system
  • Grounding lug hole
  • Integrated mounting holes built into feet
  • Integrated lid handles for easy and safe service
  • Easy access external flush and clean out plug
  • Clear lid provides easy inspection
  • Small industry footprint
  • Open area ratios beat traditional pot strainers by up to 300%
  • Each strainer is fully tested prior to delivery
  • Easy, 10 second lid removal
  • Manufactured and assembled in the U.S.A.
  • Lowest profile for easiest strainer retrofitting
  • Horizontal Laminar Flow (HLF) creates clog free by-pass design