It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Anaerobic Systems

ADI® External Circulation Sludge Bed (ECSB)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

High-rate anaerobic digestion system that uses granular biomass to treat wastewater.

  • Low energy consumption design
  • High organic loading rates
  • Reduce or eliminate chemical usage

High-rate anaerobic digestion system that uses granular biomass to treat wastewater.

This space-saving process incorporates a HydroThane STP® design provided by ADI® Systems from Evoqua. This next-generation technology solves many traditional problems with high-rate systems.

The ADI® ECSB is ideal for urban areas and facilities with limited space availability. Wastewater with high concentrations of soluble organics can be easily treated in the compact ECSB system, making this technology an ideal choice for breweries, beverage plants, biofuel processors, or the pulp and paper industry. It can be constructed from various materials such as steel, concrete, or fibre/glass-reinforced plastic (FRP/GRP).

  • Very compact footprint
  • Continuously meet discharge requirements and eliminate wastewater surcharges
  • Convert organic waste to recoverable green energy (heat and power)
  • Pressurized system design eliminates odor emissions
  • Sealed headspace, eliminating the potential for tank corrosion

  • Save on energy costs
  • Low energy consumption design
  • Anaerobic treatment significantly less energy-intensive than aerobic systems
  • Recover energy from biogas to reduce plant’s fossil fuel usage
  • Eliminate wastewater surcharges

  • Very compact footprint
  • Continuously meet discharge requirements
  • Convert organic waste to recoverable green energy (heat and power)
  • Improve local and global water security
  • Pressurized system design eliminates odor emissions

  • High organic loading rates
  • Two stages of biogas-liquid-solids separation: improved process stability and superior biomass retention
  • Controlled hydraulic and mixing conditions under any situation
  • Specially-developed influent distribution system maximizes wastewater contact with granular sludge

  • No complex internals
  • Sealed headspace, eliminating the potential for tank corrosion
  • External circulation controls reactor mixing independently from system operating and loading conditions
  • Biogas-liquid solids separators cope with changes in operating conditions and biogas production
  • Data trending for process control

Specifications