It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Digestor Components

Duo-Deck Digester Covers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Fixed and floating steel digester covers and gasholders of the truss style, dual-deck design

  • longest life digester cover available
  • steady biogas operation pressure
  • scum layer suppresion

The premier digester cover solution, Evoqua's Duo-Deck offerings are the tried and true method of anaerobic digester containtement. Offered in fixed, floating and gasholder style covers, a solution is available for all plant's digestion needs. The dual deck construction results in an insulated attic space, structural members protected from the envirnement and an overall robust structural integrity.

Truss style digester covers consist of radial truss sturctures connected to a center gas dome and perhipheral rim skirt. Steel plate is welded both above and below the truss strucure, fully enclosing and protecting the strucutre from the digester and ambient atmospheres. Steel plates are not considered in the strucutral design, creating a cover that is structurally robust for decades of use.

Fixed covers are anchored to the digester tank wall, wheras floating covers and gasholders are allowed to move within the tank based upon sludge and gas levels. Floating covers and gas holders utilize roller and guide tracks in either vertically guided or spirally guided configurations. The sprical guided configuration is the most stable steel gasholder design and should be consided for large systems or high wind loading on exposes portions of the cover when being supported on biogas.

  • Truss support structure for maximum structural rigitity
  • Minimum 1/4" steel components
  • Insulated attic space
  • Available in sizes to fit any digester

  • Fixed Cover
  • Floating Cover

  • Gasholder - Vertically Guided
  • Gasholder - Sprial Guided