It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Diffused Aeration Systems

Diffused Aeration Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Course and fine bubble diffused aeration products for all biological wastewater treatment needs

  • Proven cost of ownership benefits

Evoqua through the Envirex® product family offers a complete line of coarse and fine bubble diffused aeration systems.  Our application and process engineers can provide complete technical support for system design and proper diffuser selection. A variety of diffuser materials are available to best suit the application.

Recent independent testing of the Diamond™ S Plus membrane disc fine bubble diffuser have shown significant cost of ownership benefits for new or replacement membrane disc systems.

Heavy duty piping and components for long term, trouble free operation. The unique dual pod concept saves installation time by eliminating 30-50% of the required air headers. The DualAir system incorporates the efficient and durable Diamond™ S Plus membrane or ceramic disc diffusers.

Cost-effective alternative to DualAir systems. MonoAir diffusers are factory solvent welded to the crown of the pipe to ensure a reliable connection and include the Diamond S Plus membrane for high oxygen transfer efficiency.

Can be used with a variety of piping systems. Diffusers attach to the piping with an NPT threaded connection and incorporate the Diamond S Plus membrane disc diffuser.

Allow for excellent process aeration efficiency. Installation is easy and provides superior process flexibility while reducing energy costs.

Consist of an EPDM diaphragm that seals the piping system when air is turned off and can be used PVC or stainless steel piping.

Used in aerobic digesters or sludge holding tanks and offer the advantage of sealing the piping system when the air is turned off.

Can be used in a variety of aeration and mixing applications. Diffusers and piping are available in 304L or 316L stainless steel.

Specifications