It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Aerobic Systems

SmartBNR™ Process Control System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Empowers operators, reduces energy costs, and enhances system reliability

  • Guaranteed process performance, the highly reliable systems include a process performance warranty
  • Automated SRT controls and storm flow modes allow for reliable operation
  • Can interface with existing automation to make dependable untended plant operation a reality for any system

The SmartBNR™​ system features an automated storm water mode, aerated-anoxic SND aeration control, automated SRT control, and automated process controls.

The SmartBNR system’s capabilities are unmatched. It offers precise control of simultaneous nitrification – denitrification nutrient removal in a multiple reactors, predictive aerator response to reactor conditions, integrated control strategy using both oxidation-reduction potential and dissolved oxygen, and automated sludge wasting to maintain optimum sludge age.

  • Precise control of simultaneous nutrient removal in a single reactor
  • Predictive aerator response to reactor conditions
  • Integrated control strategy using oxidation-reduction potential (ORP) and dissolved oxygen (DO) when systems are operated in series
  • Automated sludge wasting maintains an optimum sludge age
  • Automated stormflow response ensures that no solids are lost over the weirs

Specifications