It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Aerobic Systems

VertiCel® System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Secondary aeration treatment for biological nutrient removal (BNR) with a smaller footprint and utilising less energy

  • The VertiCel® System's series of reactors promotes nitrification through alternate pathways at near zero dissolved oxygen levels.
  • The VertiCel System combines mechanical aeration in the aerated/anoxic zones with diffused aeration in the aerobic zones to optimize the process aeration efficiency. The VertiCel System design consumes an average of 30% less power when compared with fine bubble aeration systems.
  • Envirex® Disc Aerators provide superior mixing and aeration while efficiently transferring oxygen to minimize power costs.
  • Changes in oxygen demand can be met by varying disc rotational speed and/or air flow in the aeration tanks.
  • Surge flows are managed within the VertiCel System without solids washout. No auxiliary peak flow facilities are needed and a more economical final clarifier design can be employed.
  • Drives, bearings, and shafting are all oversized and constructed in a rugged fashion to extend the life of the equipment while reducing maintenance requirements.
  • Performance – Reduces effluent levels to non-detectable

The VertiCel®​ system process is a series of VLR® contact tanks followed by fine-bubble diffuser reactor tanks. This suspended growth activated sludge process is designed to minimize energy consumption and accomplish Biological Nutrient Removal (BNR). The process uses two types of aeration devices to optimize aeration efficiency. Power costs of the VertiCel system process are 20 to 30% lower than other conventional BNR processes. It uses deep rectangular reactors for reduced space requirements and can be retrofitted into existing rectangular aeration basins.

  • Prevents short-circuiting of ammonia through the system
  • Achieves higher kinetic reaction rate so basin volume can be reduced
  • Can maintain different environments in each reactor for nitrogen and phosphorus removal.
  • Deep tank design reduces the footprint, thereby reducing construction and maintenance costs
  • Common wall construction
  • Hybrid energy efficient biological wastewater treatment: Utilizes both disc aeration and find bubbles diffusers
  • Reactors operate in series
  • Stormflow mode of operation prevents Biosolids washouts to clarifiers
  • Direct Drive ensures 7 percent more energy efficiency than first-generation drive
  • Bearings minimize downtime with fast replacements, remote grease lines with direct greasing and optional automatic greasing, plus eliminate overtightening with optical sensor

Specifications