It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Gas Feed Systems

Gas Feed V-2030 Chlorinator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

High capacity, differentially regulated gas feed system incorporating v-notch plug for feed rate control

  • Flexible floor-mounted gas feeder
  • Proven technology, excellent reliability and long service life

The proven chlorinator V-2030 is applicable for high capacities up to 200 kg/h of gases including chlorine (Cl2), Sulphur dioxide (SO2) and carbon dioxide (CO2). Feed rate control is achieved by changing the position of the V-notch plug, which provides ease of adjustment and excellent repeatability of theset feed rate.

  • Wallace & Tiernan® V-notch orifice ensures accuracy and repeatability of feed rate
  • Operating range for automatic control mode 1 : 20
  • Differential regulating valve for precise feed rate control and efficient injector operation at low vacuum levels
  • Vacuum gauges indicate injector vacuum and system vacuum
  • Conversion kit for automatic control available (electric positioner)

  • Reliable V-notch gas flow control and precise metering
  • Direct-reading rotameters with high resolution and readability
  • Serviceability – components easily accessible