It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Gas Feed Systems

Vacuum Type Remote Switchover

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Remote vacuum switchover unit which ensures uninterrupted chlorine dosing by delivering a continuous supply

  • Non-isolating switchover for complete gas withdrawal
  • Switchover is automatic and does not require operator's attention

The Series 55-410 remote vacuum switchover unit is designed to provide unattended automatic switchover to a fresh gas supply when the on-line supply is exhausted. This remote-mounted unit provides for vacuum manifolding of multiple gas containers for high capacity feed rates up to 20 kgs/hr (1000 ppd) of chlorine or its equivalent. The unit is installed in the vacuum gas feed line between separate banks of vacuum regulating valves and the gas control unit of a new existing gas feed disinfection system.

  • Manual release handle allows for manual switchover
  • Easy-to-read icons indicate operating status (55-400 model only)
  • Wall or panel mounting for operator convenience
  • Suitable for use with chlorine, sulfur dioxide and ammonia

Specifications