It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Gas Feed Systems

Gas Feed V-2000™ Chlorinator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Remote vacuum solution covering medium to high capacity applications with differentially regulated gas feeder and floor or wall mounted options for versatility

  • Large vacuum regulators with unique, integral pressure check valve that all but eliminate the possibility of venting gas to the atmosphere
  • Built-in non-isolating, automatic switchover option for continuous operation and complete withdrawal from any container, if required
  • The 20 :1 turn down ratio helps to address Min Max flow rates without any field adjustment

The Wallace & Tiernan® product family of V2000™ gas chlorinators consist of a floor mounted unit with a maximum capacity of 10,000 lbs / 4500 kg per day (chlorine) and a more compact wall mounted unit with a capacity of 3000 lbs / 1360 kg per day (chlorine). Gas flow control is achieved by the proven Wallace & Tiernan V-notch orifice ensuring industry proven accuracy and repeatability.

  • Safe all-vacuum operation using accurate, reliable, proven, V-notch gas flow control
  • Large 250 mm (10'') flowmeters for the highest degree of readability and +/- 4% of indicated accuracy
  • Complete design and system supply of all gas feeding and handling equipment, residual analyzers, control systems, gas detectors and accessories
  • Turn down ratio of 20 : 1 for Manual & Auto Operation
  • V2000 chlorinators handle all water treatment gases: chlorine, ammonia, Sulphur dioxide and carbon dioxide.

Specifications