It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ozone Systems

Pacific Ozone™ PC Series Portable Cart

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The PC Series is a 36g/h portable ozone water cart that provides dissolved ozone wherever it is needed for diverse on-site applications. The PC Series is ideal for sanitizing surfaces in food and beverage and industrial applications. They provide safe and sustainable solutions to disinfection processes, yielding measurable results that can give customers operational peace of mind.

  • Easy and Quick to Use
  • Rugged Design
  • Designed for Safety
  • Layout & Interface: Portable Cart – DCPI
  • Design: Portable System

With the Pacific Ozone™ Portable Packaged Generator Systems all you need is air, water, and electricity to increase the efficiency and safety of your process.

Portable ozonated water production has never been easier or more flexible. The PC Series of portable ozone water contacting systems bring together Evoqua’s revolutionary air-cooled corona discharge ozone technology in compact and completely integrated ozone contacting systems. These durable, mobile units provide ozone production comparable to that of permanently installed ozone contacting skids. The PC delivers 36 grams per hour, nearly 2 pounds per day. 

  • All Stainless-Steel Construction
  • Air-Cooled FPT Titanium Reactor Cells
  • No Cooling Water is Required
  • Precision Linear Ozone Control by Powertron
  • Onboard Oxygen Concentrator
  • Side-Stream Ozone Injection
  • Variable output up to 36g/h
  • Ozone Output Control
  • Degas Column with Destruct Catalyst
  • Over-Temperature Protection

  • Dissolved Ozone Water On-Demand
  • Easy and Quick to Use, Set-Up and Store
  • Rugged and Compact Design
  • Designed for Safety
  • Visual Ozone Output Indicator
  • Simple Use and Control
  • Automatic Water Flow Switch
  • Ideal for Supplementing Existing Sanitizing Processes

  • Disinfection
  • Equipment Washing and Sanitization
  • Surface Sanitization
  • Portable Tank Sanitization

Specifications