It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ozone Systems

VISTA Ozone Packaged System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Vista Series is a Small Package Ozone System equipped with a tankless mass tranfer and off-gas managment system that injects up to 36g/h ozone in the water.

  • Compact Footprint
  • In-line or by-pass configurable
  • Runs in start/stop processes

The Vista Series Small Package Ozone Systems are equipped Enhanced Mass Transfer ozone injection and off-gas destruction system. To ensure consistent supply of ozone-injected water to the process, applications with periodic stops
and starts are best served with the tank-less Fat Pipe mass transferand degas system. The FatPipe provides ozone injection and off-gas
destruction without a conventional tank.

  • Stainless steel construction
  • Injection pump
  • FatPipe tankless mass transfer and degas system
  • Ozone destruct w/ auto drain, 36g/h Ozone Production and Delivery
  • Easy-to-use Software and Large Touch Screen
  • Ambient Ozone Detector with Safety Interlock
  • EtherNet/IP Network Ready

  • Set It and Forget It Instruments
  • Simple Install and Integration
  • Ideal for Upgrading Existing Systems

  • Disinfection
  • Equipment washing and sanitization
  • Ingredient water
  • Aquaculture
  • Purified water
  • Sanitization
  • Cooling tower water treatment
  • Marine growth prevention
  • High purity water treatment

Specifications