It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

See All Ozone Systems

Pacific Ozone™ GS Series Ozone Generator Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The GS combines the performance of G Series Ozone Generators with an onboard oxygen concentrator fully integrated into the robust stainless steel enclosure. They provide safe and sustainable solutions to disinfection processes, yielding measurable results that can give customers operational peace of mind.

  • Highest Degree of Safety
  • Lower Operating Cost
  • Full Control Resolution
  • Ozone Production: grams/hr 18.00-70.00
  • Layout & Interface: Stainless Steel wall mount – DCPI
  • Design: Generator System

The Pacific Ozone GS Series Ozone Generator Systems deliver reliable rates from 18-70g/hr, within a compact stainless-steel enclosure with built-in safety features. The system maintains precision control with regulated feed gas flow rates for efficient ozone production and performance optimization. GS generator systems combine the Pacific Ozone system’s proprietary air-cooled Floating Plate Technology and advanced Powertron power supply with on-board concentrated oxygen, simplifying your Ozone production. 

The ECO configuration is a wall mountable enclosure with simplified DCPI interface.  The ECO-COMP configuration offers all the benefits of the ECO version and the additional benefits of an integrated air compressor.  

  • Corrosion Resistant Stainless Steel Enclosure
  • Air-Cooled FPT Titanium Reactor Cells
  • No Cooling Water is Required
  • Precision Linear Ozone Control by Powertron
  • On-Board Concentrated Oxygen
  • Set and Forget Back Pressure Control
  • Visual Ozone Indication

  • Energy Efficient – Low Operating Costs
  • Compact Footprint
  • Wall-Mountable Package
  • Simple Installation and Integration
  • Ideal for Upgrading Existing Systems
  • Instinctive Layout and Design
  • Alarm and Control Logic Designed for Safety

  • Disinfection
  • Equipment Washing and Sanitization
  • Ingredient Water
  • Aquaculture
  • Purified Water
  • Sanitization
  • High Purity Water Treatment
  • CIP

Specifications