It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ozone Systems

Pacific Ozone™ MG Series Ozone Generators

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The advanced air-cooled design of the Pacific OzoneMG Ozone Generator delivers large ozone production of up to 1.1kg/hr (60lb/ day). They provide safe and sustainable solutions to disinfection processes, yielding measurable results that can give customers operational peace of mind.

  • Demand based Ozone Production
  • Lower Operating Cost
  • Feed Gas Optimization
  • Ozone Production: grams/hr 140.00-1120.00
  • Layout & Interface: Stainless Steel Single and Configured Enclosure frame mounted – HMI
  • Design: Generator

The advanced air-cooled, multi-chassis design of MG Series ozone generators delivers powerful, and precision-controllable Ozone production in large industrial ozone systems. The MG Series offers product from 140g/h (5lbs/day) to 1.1kg/hr (60lbs/day). MG Ozone Generators package the air-cooled Pacific Ozone Floating Plate Technology ozone reactor cells with advanced Powertron electronics in rugged industrial enclosures.

  • Corrosion Resistant Stainless Steel Enclosures
  • Air-Cooled FPT Titanium Reactor Cells
  • No Cooling Water is Required
  • Precision Linear Ozone Control by Powertron
  • Remote Production Control
  • Full Safety Features, Over-Temp, Flow Loss, Fault Protection
  • Patented Set and Forget Back Pressure Control
  • Redundant Chassis Design
  • 10” HMI Touch Screen
  • Ambient Ozone Detector with Electrical Safety Interlock
  • Ethernet/IP Network Capable

  • Energy Efficient – Low Operating Costs
  • Industrial Design with Simplified and Robust User Interface
  • Simple Installation and Integration
  • Ability to Save on Duty-Stand-By Costs

  • Disinfection
  • Equipment Washing and Sanitization
  • Ingredient Water
  • Aquaculture
  • Purified Water
  • Sanitization
  • High Purity Water Treatment
  • CIP

Specifications