It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

See All On-Site Hypochlorite Generation Systems (OSEC)

OSEC® B-Plus On-Site Hypochlorite Generation System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

OSEC® B-Plus system is a fully automated, modular On-Site Hypochlorite generating system that creates 0.8% sodium hypochlorite solution based on bipolar electrode technology

  • Inherently safe system design protects the user through the life of the product and provides safe disinfectant for water treatment
  • Highest process efficiency yields fast return on investment (ROI)

The OSEC® B-Plus system generates a 0.8 % sodium hypochlorite solution through the electrolysis of brine, consuming only water, salt and electricity. By producing hypochlorite on-site and on-demand, the system eliminates concerns associated with transportation and storage of chlorine gas or commercial sodium hypochlorite solutions, making it ideal for any medium to large scale application requiring chlorination.

  • Robust engineered cell design
  • Compact footprint
  • Fully-tested, complete system
  • Immediate access to all components
  • High end, wide screen displays with fast and secure controller PLC
  • Certified to NSF/ ANSI 61 Drinking Water

  • Reliable operation minimizes maintenance and reduces the risk of potential downtime
  • Compact modular approach ideal for chlorine conversions and OSHG retrofits
  • Configurable system provides complete solution to seamlessly integrate into a treatment facility

Specifications