It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Disinfection Process Analyzers & Controllers

P7 Handheld Advanced Photometer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Mobile photometer for simple hand-held measurement of 7 parameters

  • Fast operation due to Scroll Memory and Zero Setting
  • Automatic switch off
  • Real-time clock and date

The handheld P7 Advanced Photometer measures up to seven parameters and is applicable in the treatment of water and waste water, cooling and boiler water as well as pool water, in the beverage industry, laboratories and field testing. A simple button layout, robust waterproof design and large backlit display make P7 Advanced Photometer easy to use and ideal for testing in the field, laboratory or plant room. The calibration and software based adjustment options mean that the unit is also suitable for use as a testing instrument. The units supply accurate, reproducible results using high quality interference filters with long-life LEDs as a light source. Tests are conducted using tablet reagents which give long-term stability and a guaranteed minimum 5 or 10 year shelf life. Liquid reagents can also be used.

  • Calibration mode
  • Backlit display
  • Storage function
  • Waterproof case (IP 68), floating

Specifications