It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

See All Disinfection Process Analyzers & Controllers

OPC-Server Software

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Flexible and transparent software system enabling measurement and control systems data access

  • Simple connection to visualization systems
  • Integration of different field bus systems possible

The OPC-Server is a software from Wallace & Tiernan® systems and is designed for data exchange with superimposed systems supporting every Wallace & Tiernan RS 485 bus compatible system. Data exchange is bidirectional, this means the OPC client can both read and write process data; process parameters can be changed from the visualization level. Access to the Wallace & Tiernan RS 485 bus system takes place via a free serial port of the computer on which the OPC-Server application is running.

  • No time consuming programming of drivers
  • Easy implementation by self-executing installation
  • Flexible and efficient access to process data of the Wallace & Tiernan​® measurement and control units

Specifications