It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Disinfection Process Analyzers & Controllers

SFC Series

Discontinued product
This item has been replaced by
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The SFC Series of analysers and controllers are discontinued and no longer available for sale. Limited services and spare parts support will be provided until January 22nd, 2028.

  • Use in conjunction with proven DEPOLOX®, VariaSense®, Micro/2000®, Deox/2000® measurement cells

The Wallace & Tiernan® Systems SFC analyzers & controllers are highly flexible measurement and control systems for use in disinfection and water chemistry control applications. The SFC series offer continuous measurement and control of a wide variety of water quality parameters (free chlorine, total chlorine, pH, ORP, conductivity, fluoride and more). As a single input device, the SFC unit can be used to monitor any one of a number of different measurement technologies and perform a related control function suited to the specific application.

  • Choose from a range of membrane sensors to suit applications
  • Measurement and control of single parameters (multiple parameters via CAN sensor/actuator bus)
  • Simple configuration and operation
  • Four different control modes can be selected
  • Easy data connection to SCADA systems and web technology
  • SD card storage of configuration menu as well as measurement and control data

Specifications