It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

DEPOLOX® 700 M ANALYZER

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Online process analyzer for the measurement and limited control of disinfectant concentration in clean water applications

  • Digital communication between the flow cell and electronics allows the two components to be separated up to 3000 feet without a loss in sensor signal
  • Intuitive operation as well as easy visualization of all measured parameters via a 7” color touch panel

The DEPOLOX® 700 M analyzer is designed for measurement and limited control tasks in the drinking and process water industry. The analyzer can incorporate up to six well proven measurement parameters: free chlorine, total chlorine, pH, oxidation reduction potential, conductivity and temperature. The DEPOLOX 700 M analyzer uses a 7” color touch panel for an intuitive user interface and an LED lit flow cell that can be programmed to change color in case of an alarm condition. All measurement parameters are shown on the main screen and a single touch of any of the configured parameters leads to a trend graph, parameter set-up and calibration detail.

  • 7" color touch panel
  • State of the art communication possibilities via an Ethernet interface as well as a RS 485 connection
  • LED lit flow cell that can be programmed to change to color in case of an alarm condition
  • External USB port for a number of integrated functions including data downloading of up two years of measurement data

  • Boiler Feedwater
  • Cooling Tower Water Treatment
  • Equipment Washing and Sanitization
  • Industrial Pretreatment
  • High Purity Water Treatment
  • Industrial Pretreatment
  • Chloramination
  • Distribution system re-chlorination
  • Drinking water disinfection
  • Reverse Osmosis Membrane Pretreatment
  • Wastewater and Reuse chlorination/dechlorination
  • Industrial Pretreatment

Specifications