It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

Acutec™ 35 Gas Detector

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Online gas monitor providing a flexible and reliable self testing detection system.

  • All enclosures are provided with knockouts on all four sides to facilitate wiring using ½" FNPT conduit hubs.
  • An optional Auto-test unit incorporates an integral gas generator to automatically test the sensor each day and sounds an alarm in case of sensor failure
  • The flexibility of the modular system allows for simple installation of single or multipoint gas detection systems

The Acutec™ 35 system utilizes the latest on-line gas monitoring technology to provide a flexible and reliable, self-testing detection system in a compact modular design. With sensors to detect the presence of chlorine, ammonia, or sulfur dioxide gases in ambient air, the Acutec 35 system is ideal for detecting leaks from storage containers, process piping, or gas feed equipment in any type of water, wastewater, or industrial plant environment.

  • Gas detection for Chlorine, Ammonia or Sulfur Dioxide
  • Simple and neat installation of module components
  • Easy access to control panel via a hinged cover on the NEMA 4X enclosure
  • Audible horn to provide local warning.
  • Choice of Detector or Monitor version
  • Sunlight readable 4 digit LED on the monitor
  • Single or multipoint gas detection systems
  • Automatic integral gas generator

Specifications